
calcActive())">
Multifunction Control Unit, Tesys U, 4.5-18A, 1P/3P Motors, Protection & Diagnostic, Class 5-30, Coil 24V Dc
LUCM18BL
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LUCM18BL
Multifunction Control Unit, Tesys U, 4.5-18A, 1P/3P Motors, Protection & Diagnostic, Class 5-30, Coil 24V Dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Tesys U Multifunction Control Unit To Be Inserted In Advanced Power Bases Lub320, Lub380 To Form A Tesys U Starter Controller, For 1-Phase Motor Applications Up To 4Kw@400V And 3-Phase Up To 7.5Kw@400V. It Provides Full Protection To Motors With A Rated Current Ir 4.5-18A (Ir Adjustable), Overload Class Selectable 5-30, Short Circuit At 13 X Irmax, Overcurrent At 14.2 X Ir, Phase Loss, Insulation Fault (Protection Of Equipment Only). Equipped With A Lcd Display And A 4-Button Keyboard For The Setting Of Protection And Alarm Parameters, And Display Of Electrical Values And Events. Rs485 Modbus Communication Rj45 Port Available For Remote Control And Integration With Somove/Machineexpert. To Be Used With A 24V Dc Voltage For The Control Of The Starter (Through The Control Terminals A1/A2 Located In The Power Base), It Must Be Supplied With An External 24V Dc Power Supply. Certified When Used In Conjunction With A Lub Power Base (Iec, Ul, Csa, Ccc, Eac, Marine), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LUCM18BL |
---|---|
Part Number | LUCM18BL |
Price | ZARÂ 8,511.36 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review