
calcActive())">
Motor Circuit Breaker, Tesys Gv6, 3P, 320A, Icu 70Ka, Thermal Magnetic
GV6P320H
ZARÂ 20,007.04
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

GV6P320H
Motor Circuit Breaker, Tesys Gv6, 3P, 320A, Icu 70Ka, Thermal Magnetic
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Motor Circuit Breaker, Tesys Gv6, 3P, 320A, Icu 70Ka, Thermal Magnetic
ZARÂ 20,007.04
Description
Tesys Gv Motor Circuit Breaker, 3 Poles (3P), 320A/690V, For Protection Of 3-Phase Motors 132-160Kw@400V. It Provides Thermal Magnetic Protection And Additional Protections, Breaking Capacity Icu 70Ka, Start-Stop Control By Rotary Handle, Connection For Bars Or Cables With Lugs (Direct Connection Of Cables With Additional Connectors). Thermal Protection Adjustable By Dials With A Setting Current Ir In Range 160-320A And A Selectable Tripping Class 5, 10 Or 20, Magnetic Protection At 15 In. Additional Protections With Fixed Pick-Up Include Short Time Delay Protection Isd At 13 Ir, Phase Unbalance And Loss Protection. It Makes Internal Locations Available For Additional Auxiliary Contact Blocks (Of, Sd), And Voltage Trip Units (Mn, Mx). Multi Standards Certified (Iec, Ul, Csa, Ccc, Eac, Marine), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | GV6P320H |
---|---|
Part Number | GV6P320H |
Price | ZARÂ 20,007.04 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review