
calcActive())">
Motor Circuit Breaker, Tesys Gv4, 3P, 80A, Icu 25Ka, Thermal Magnetic, Everlink Terminals
GV4PE80B
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

GV4PE80B
Motor Circuit Breaker, Tesys Gv4, 3P, 80A, Icu 25Ka, Thermal Magnetic, Everlink Terminals
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Tesys Gv Motor Circuit Breaker, 3 Poles (3P), 80A/690V, For Protection Of 3-Phase Motors 22-37Kw@400V. It Provides Thermal Magnetic Protection And Additional Motor Protection Functions, Breaking Capacity Icu 25Ka@400V, Start-Stop Control By Toggle, Connection By Everlink Btr Screw Terminals. Thermal Protection Adjustable By Dials With A Setting Current Ir In Range 40-80A And A Selectable Tripping Class 10 Or 20, Magnetic Protection At 17 In. Additional Protections Have Fixed Pick-Up And Include Short Time Delay Protection Isd At 13 Ir, Phase Unbalance And Loss Protection, Ground Fault Protection. It Makes Internal Locations Available For Additional Auxiliary Contact Blocks (Of, Sd), And Voltage Trip Units (Mn, Mx). Multi Standards Certified (Iec, Ul, Csa, Ccc, Eac, Marine, Atex), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | GV4PE80B |
---|---|
Part Number | GV4PE80B |
Price | ZARÂ 17,852.37 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review