
calcActive())">
Motor Circuit Breaker, Tesys Gv2, 3P, 9-14 A, Thermal Magnetic, Screw Clamp Terminals
GV2RT16
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

GV2RT16
Motor Circuit Breaker, Tesys Gv2, 3P, 9-14 A, Thermal Magnetic, Screw Clamp Terminals
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Tesys Gv Motor Circuit Breaker, 3 Poles (3P), 14A/690V, For High Starting Current Peak Motor Applications 5.5Kw@400V. It Provides A Thermal-Magnetic Protection With A Thermal Setting Range 9-14A, A Magnetic Tripping Level At 20Xin, High Breaking Capacity Icu 15Ka@400V. Connection By Screw Clamp Terminals. Start-Stop Control By Toggle Guaranteed For 1000 Cycles Ac-3. It Can Be Used For Protection Of 3-Phase Transformer Applications. Multi Standards Certified (Iec, Ul, Csa, Ccc, Eac, Marine), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | GV2RT16 |
---|---|
Part Number | GV2RT16 |
Price | ZARÂ 3,003.11 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review