
calcActive())">
Motor Circuit Breaker, Tesys Gv2, 3P, 1.6-2.5 A, Thermal Magnetic, Spring Terminals
GV2ME073
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

GV2ME073
Motor Circuit Breaker, Tesys Gv2, 3P, 1.6-2.5 A, Thermal Magnetic, Spring Terminals
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Tesys Gv Motor Circuit Breaker, 3 Poles (3P), 2.5A/690V, For 3-Phase Motor Applications.75Kw@400V. It Provides A Thermal-Magnetic Protection With A Thermal Setting Range 1.6-2.5A, Magnetic Tripping At 13Xin, High Breaking Capacity Icu 100Ka@400V. Connection By Spring Terminals. Start-Stop Control By Push-Button Guaranteed For 1000 Cycles Ac-3. Multi Standards Certified (Iec, Ul, Csa, Ccc, Eac, Marine, Atex), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | GV2ME073 |
---|---|
Part Number | GV2ME073 |
Price | ZARÂ 2,188.09 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review