
calcActive())">
Motor Circuit Breaker Gz1 - 3 Poles 3D - 0.40..0.63A - Thermomagnetic Trip Unit
GZ1E04
ZARÂ 379.52
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

GZ1E04
Motor Circuit Breaker Gz1 - 3 Poles 3D - 0.40..0.63A - Thermomagnetic Trip Unit
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Motor Circuit Breaker Gz1 - 3 Poles 3D - 0.40..0.63A - Thermomagnetic Trip Unit
ZARÂ 379.52
Description
Gz1 E Are 3 Poles 3D Thermal-Magnetic Circuit Breakers Specifically Designed For The Control And Protectin Of Motors Conforming To Standards Iec 60947-2 And Iec 60947-4-1. Setting Range Of Thermal Trips Is.40-0.63A With Thermomagnetic Trip Unit. It Provides Ip 41 In Gv2 Mc01 Enclosure And Ip 55 In Gv2 Mc02 Enclosure Protection. It Procures Standard Reliability And Durability With.1 Mcycles Electrical/Mechanical Durability. These Circuit Breakers Are Designed For Connection By Screw Clamp Terminals. Available Worldwide, It Is Multi-Standards Certified (Iec, Ul, Csa, Ccc, Eac, Marine) And Green Premium Compliant (Rohs/Reach).
Product Details
SKU | GZ1E04 |
---|---|
Part Number | GZ1E04 |
Price | ZARÂ 379.52 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review