
calcActive())">
Motion Sensor Infrascan - Passive Infrared - Indoor - 6M Detection Range - 3-Wire - 240 V - 10 A - White Electric
751R-WE
ZARÂ 3,823.38
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

751R-WE
Motion Sensor Infrascan - Passive Infrared - Indoor - 6M Detection Range - 3-Wire - 240 V - 10 A - White Electric
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Motion Sensor Infrascan - Passive Infrared - Indoor - 6M Detection Range - 3-Wire - 240 V - 10 A - White Electric
ZARÂ 3,823.38
Description
Motion Sensor With Passive Infrared Technology, Integrated Timer And Light Level Sensor. The Device Switches Lights On Upon Movement Detection For A Defined Time Period Depending On The Ambient Light Level. Suitable For Indoor Applications. Detection Range Of 6M With 90 Degrees Field Of View. Timer Range Is 5S To 20Min. Infrascan Range. Colour: White Electric Operating Voltage 240V A.C. 50Hz, 3-Wire Design, Rated Current 10A. Note: Requires Installation By An Appropriately Licenced Electrician.
Product Details
SKU | 751R-WE |
---|---|
Part Number | 751R-WE |
Price | ZARÂ 3,823.38 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review