
calcActive())">
Motion Sensor Infrascan - Passive Infrared - Indoor - 5M Detection Radius - 3-Wire - 240 V - 10 A - White Electric
753R-WE
ZARÂ 4,725.68
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

753R-WE
Motion Sensor Infrascan - Passive Infrared - Indoor - 5M Detection Radius - 3-Wire - 240 V - 10 A - White Electric
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Motion Sensor Infrascan - Passive Infrared - Indoor - 5M Detection Radius - 3-Wire - 240 V - 10 A - White Electric
ZARÂ 4,725.68
Description
Motion Sensor With Passive Infrared Technology, Integrated Timer And Light Level Sensor. The Device Switches Lights On Upon Movement Detection For A Defined Time Period Depending On The Ambient Light Level. Suitable For Indoor Residential And Commercial Applications. Detection Range Of 5M Radius. Timer Range Is 5S To 20Min. Infrascan Range. Colour: White Electric Operating Voltage 240V A.C. 50Hz, 3-Wire Design, Rated Current 2A. Note: Requires Installation By An Appropriately Licenced Electrician.
Product Details
SKU | 753R-WE |
---|---|
Part Number | 753R-WE |
Price | ZARÂ 4,725.68 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review