
calcActive())">
Module Xpsec - Increasing The Number Of Safety Contacts - 24 V Ac Dc
XPSECPE5131P
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XPSECPE5131P
Module Xpsec - Increasing The Number Of Safety Contacts - 24 V Ac Dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Xpsecpe Safety Module Allows To Expand The Number Of Safety Contacts Available On Xps Base Modules. It Meets The Requirements Of Pl C/Category 2 Conforming To En/Iso 13849-1.And Silcl1 Conforming To En/Iec 61508 And En/Iec 62061. Used In Conjunction With Xu2S Single-Beam Photo-Electric Sensors (Periodically Tested), It Establishes A Category 2 Light Curtain Conforming To Iec/En 61496 Parts 1 And 2. 24V Ac/Dc Supply Allows Direct Supply Via An Auxiliary Transformer, Like Abt7 Or Abl6, Allowing Saving At Installation Time. It Has Removable Terminals For Easier And Better Control Wires Tightening, Thus Improving Installation Reliability.
Product Details
SKU | XPSECPE5131P |
---|---|
Part Number | XPSECPE5131P |
Price | ZARÂ 16,069.73 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review