
calcActive())">
Module Xpsar - Emergency Stop - 24 V Ac Dc
XPSAR311144P
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XPSAR311144P
Module Xpsar - Emergency Stop - 24 V Ac Dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Xpsar Safety Module Monitors Emergency Shutdown Pushbuttons, Limit Switches And Light Curtains. It Meets The Requirements Of Performance Level Pl E/Category 4 Conforming To Standard En/Iso 13849-1 And Silcl3 Conforming To En/Iec 61508 And En/Iec 62061. It Can Be Used For Monitoring Emergency Stop Circuits Conforming To En/Iso 13850 And En/Iec 60204-1 And Electrical Monitoring Of Switches Activated By Protection Devices Conforming To Standard En/Iso 14119. And For Monitoring Of Type 4 Light Curtains Conforming To En/Iec 61496-1 That Have Solid-State Safety Outputs With Test Function (Light Curtains Xus L). 24V Ac/Dc Supply Allows Direct Supply Via An Auxiliary Transformer, Like Abt7 Or Abl6, Allowing Saving At Installation Time. It Is Compatible With Emergency Push Buttons, Limit Switches And Safety Light Curtains, The 3 Most Common Safety Sensors In The Industry. It Has Removable Terminals For Easier And Better Control Wires Tightening, Thus Improving Installation Reliability. It Has Additional Solid-State Output For Communication With Plcs About Safety Status Of Your Process.
Product Details
SKU | XPSAR311144P |
---|---|
Part Number | XPSAR311144P |
Price | ZARÂ 16,182.02 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review