Module Xpsar - Emergency Stop - 115 V Ac

XPSAR351144
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Xpsar Safety Module Monitors Emergency Shutdown Pushbuttons, Limit Switches And Light Curtains. It Meets The Requirements Of Performance Level Pl E/Category 4 Conforming To Standard En/Iso 13849-1 And Silcl3 Conforming To En/Iec 61508 And En/Iec 62061. It Can Be Used For Monitoring Emergency Stop Circuits Conforming To En/Iso 13850 And En/Iec 60204-1 And Electrical Monitoring Of Switches Activated By Protection Devices Conforming To Standard En/Iso 14119. And For Monitoring Of Type 4 Light Curtains Conforming To En/Iec 61496-1 That Have Solid-State Safety Outputs With Test Function (Light Curtains Xus L). It Is Compatible With Emergency Push Buttons, Limit Switches And Safety Light Curtains, The 3 Most Common Safety Sensors In The Industry. It Has Additional Solid-State Output For Communication With Plcs About Safety Status Of Your Process.

Product Details

SKU XPSAR351144
Part Number XPSAR351144
Price ZAR 22,542.24
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Module Xpsar - Emergency Stop - 115 V Ac
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.