
calcActive())">
Module Xpsak - Emergency Stop - 120 V Ac
XPSAK351144P
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XPSAK351144P
Module Xpsak - Emergency Stop - 120 V Ac
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Xpsak Safety Module Monitors Emergency Shutdown Pushbuttons, Limit Switches, Light Curtains And Safety Mats/Edges. It Meets The Requirements Of Performance Level Pl E/Category 4 Conforming To Standard En/Iso 13849-1 And Silcl3 Conforming To En/Iec 61508 And En/Iec 62061. It Can Be Used For Monitoring Emergency Stop Circuits Conforming To Standards En/Iso 13850 And En/Iec 60204-1. It Can Also Be Used For Electrical Monitoring Of Switches Activated By Protection Devices, With Optional Selection Of Synchronisation Time Between Signals, Monitoring Of 4-Wire Sensing Mats Or Edges. And Monitoring Of Type 4 Light Curtains Conforming To En/Iec 61496-1 Which Have Solid-State Safety Outputs With Test Function (Light Curtains Xusl). It Is Compatible With Emergency Push Buttons, Limit Switches, Safety Light Curtains And Safety Mats/Edges, The 4 Most Common Safety Sensors In The Industry. It Has Removable Terminals For Easier And Better Control Wires Tightening, Thus Improving Installation Reliability. It Has Additional Solid-State Output For Communication With Plcs About Safety Status Of Your Process.
Product Details
SKU | XPSAK351144P |
---|---|
Part Number | XPSAK351144P |
Price | ZARÂ 8,374.68 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review