
calcActive())">
Modular Single Phase Power Meter Iem2135 - 230V - 63A With Comm M-Bus - Mid
A9MEM2135
ZARÂ 5,745.92
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9MEM2135
Modular Single Phase Power Meter Iem2135 - 230V - 63A With Comm M-Bus - Mid
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Modular Single Phase Power Meter Iem2135 - 230V - 63A With Comm M-Bus - Mid
ZARÂ 5,745.92
Description
The Acti9 Iem2100 Series Energy Meters Offer Is A Single-Phase Din Rail-Mounted Energy Meters Fitted For Basic Metering. This Product Family Can Be Used To Monitor Power Consumption For Each Sector, Unit Or Workshop And Manage Electrical Installation For Building Management. It Feature A 8-Character Lcd Display And Red Led Indicator To Display Measured Electrical Parameters. Providing Class 1 Active Energy Accuracy Per Iec 62053-21 Standard, The Meter Will Measure Active Energy. Suitable For A 230Vac Network, With A Supply Voltage Range Of 184 To 276 Vac At 50Hz Or 60Hz. Direct Connect Current Measurement Up To 63A With 32 Samples Per Cycle Only In A Single Phase And Neutral Configuration. Communication Is Assured By 1 Pulse Output. Product Dimensions Are As Follows: Width 36 Mm, Depth 60 Mm, Height 81 Mm And Product Weight 135 G. Compatible With Power Management Software To Take Advantage Of The Iot Digital Power Installation.
Product Details
SKU | A9MEM2135 |
---|---|
Part Number | A9MEM2135 |
Price | ZARÂ 5,745.92 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review