
calcActive())">
Modular Single Phase Power Meter Iem2010 - 230V - 40A With Pulse
A9MEM2010
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9MEM2010
Modular Single Phase Power Meter Iem2010 - 230V - 40A With Pulse
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
The Acti9 Iem2000 Series Energy Meters Offer An Attractive Range Of Single-Phase Din Rail-Mounted Energy Meters Fitted For Sub-Billing Or Partial Meter Applications. This Product Family Can Be Used To Monitor Power Consumption For Each Floor, Office Sector, Or Unit And Allocate Energy Cost For Building Management. It Feature A 7 Digits Mechanical Display To Display Active Energy. Providing Class 1 Active Energy Accuracy Per Iec 62053-21 Standard, The Meter Will Measure Active Energy. Suitable For A 230Vac Network, With A Supply Voltage Range Of 184 To 276 Vac At 50Hz Or 60Hz. Direct Connect Current Measurement Up To 40A With 32 Samples Per Cycle Only In A Single Phase And Neutral Configuration. Communication Is Assured By 1 Pulse Output. Product Dimensions Are As Follows: Width 18 Mm, Depth 67 Mm, Height 95 Mm And Product Weight 73 G. This Version Is Compliant With The Standard En 50470-3 Class B, Measuring Instruments Directive (Mid). Compatible With Power Management Software To Take Advantage Of The Iot Digital Power Installation.
Product Details
SKU | A9MEM2010 |
---|---|
Part Number | A9MEM2010 |
Price | ZARÂ 3,771.98 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review