
calcActive())">
Modicon Momentum - High Speed Counter Module Base - 6 I / 4 O
170AEC92000
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

170AEC92000
Modicon Momentum - High Speed Counter Module Base - 6 I / 4 O
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Counter Module Is Part Of The Modicon Momentum Range, An Offer Of Controller And Ip20 Monoblock I/Os For Distributed Control Architecture. This High Speed Counter Module Base Has 2 Groups Of 3 Discrete Inputs And 2 Groups Of 2 Discrete Outputs With Positive Discrete Input Logic. It Is A Module With Discrete Input Voltage Ranges From -3V Dc To 30V Dc, 24V Dc And Discrete Output Voltage Of 24V. It Is Furnished With 2 Removable Terminal Blocks For Electrical Connection. It Weighs.21Kg. The Main Application Of This Module Is Infrastructures And Energy, Material Handling, Simple Machine Control. This Product Is Certified By Ce, Csa And Ul. It Is Suitable For Wall Mount. Momentum Is A Flexible, Modular Family Of Components That Easily Snaps Together And Can Be Configured For A Wide Range Of Distributed I/O And Control Applications. System With 4 Fundamental Components That Easily Snap Together In Various Combinations To Form Versatile Control Systems Or Sub-Systems.
Product Details
SKU | 170AEC92000 |
---|---|
Part Number | 170AEC92000 |
Price | ZARÂ 25,194.56 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review