
calcActive())">
Modicon M340 Automation Platform, One 10 Pin + Two 16 Pin Connectors, For Counter Module
BMXXTSHSC20
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers
BMXXTSHSC20
Modicon M340 Automation Platform, One 10 Pin + Two 16 Pin Connectors, For Counter Module
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Modicon M340 Range, An Offer Of Programmable Automation Controllers (Pac). This Connector Kit Is An Connection Accessory Kit Of Counter Modules. This Product Is Robust, High Quality And Based On The Latest Innovative Technology. It Weighs.021Kg. It Is Suitable For Medium To Large Process Applications. This Kit Is Compatible With Bmxehc0200 Counter Module. The Kit Includes Two 16-Pin Connectors, One 10-Pin Connector. It Is Available In Set Of 5.
Product Details
SKU | BMXXTSHSC20 |
---|---|
Part Number | BMXXTSHSC20 |
Price | ZARÂ 920.18 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review