
calcActive())">
MN undervoltage release, GoPact MCCB 400/800, 110VAC 50/60Hz
G40-80UVR110AC
ZARÂ 731.77
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

G40-80UVR110AC
MN undervoltage release, GoPact MCCB 400/800, 110VAC 50/60Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
MN undervoltage release, GoPact MCCB 400/800, 110VAC 50/60Hz
ZARÂ 731.77
Description
This electrical auxiliary is an undervoltage release (MN) for new GoPact MCCB 400 and 800. GoPact MCCB has a good price-performance ratio for basic applications and delivers a reliable electrical protection for your applications. The rated operational voltage Un is 110VAC 50/60Hz. The MN release opens the circuit breaker when its supply voltage drops to a value below 35 % of its rated operational voltage Un. If the supply voltage is between 0.35 and 0.7xUn, opening is possible, but not guaranteed, above 0.7xUn, opening does not take place. Circuit breaker closing is ensured when the voltage supply to the release is above 0.85xUn, below this threshold, closing is not ensured. The maximum response time is 18ms. The power consumption is 3VA at 110VAC 50/60Hz. GoPact MCCB 400 and GoPact MCCB 800 are IEC 60947-1 and IEC 60947-2 certified. GoPact MCCB range benefits from Schneider Electric quality assurance.
Product Details
SKU | G40-80UVR110AC |
---|---|
Part Number | G40-80UVR110AC |
Price | ZARÂ 731.77 |
FAQs | No |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account