
Miniature Circuit-Breaker, Acti9 Ic60N, 2 Pole, 16 A, C Curve, 6000 A (Iec 60898-1), 10 Ka (Iec 60947-2)
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
Product Details
SKU | A9F79216 |
---|---|
Part Number | A9F79216 |
Price | ZARÂ 1,432.45 |
FAQs | No |
Activity | 0 |