
calcActive())">
Miniature Circuit-Breaker, Acti9 C120N, 3 Pole, 125 A, C Curve, 10000 A (Iec 60898-1), 10 Ka (Iec 60947-2)
A9N18369
ZARÂ 3,771.77
ZARÂ 3,279.80
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9N18369
Miniature Circuit-Breaker, Acti9 C120N, 3 Pole, 125 A, C Curve, 10000 A (Iec 60898-1), 10 Ka (Iec 60947-2)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Miniature Circuit-Breaker, Acti9 C120N, 3 Pole, 125 A, C Curve, 10000 A (Iec 60898-1), 10 Ka (Iec 60947-2)
ZARÂ 3,771.77
ZARÂ 3,279.80
Description
This Acti9 C120N Is A Low Voltage Multistandard Miniature Circuit Breaker (Mcb). It Is A 3P Circuit Breaker With 3 Protected Poles, 125A Rated Current And C Tripping Curve. The Rated Short Circuit Breaking Capacity Goes Up To 10000A At 230Vac To 400Vac Conforming To En/Iec 60898-1 Standard And 10000A At 230Vac To 400Vac Conforming To En/Iec 60898-1 Standard. It Complies With Both Industrial Standard En/Iec 60898-1 And Residential Standard En/Iec 60947-2. This Miniature Circuit Breaker Combines Functions Of Circuit Protection Against Short Circuit And Overload Current, Control And Isolation. The Presence Of Green Strip Guarantees Contact Open Physically And Allows Work To Be Carried Out Safely On The Downstream Circuit. It Has Good Overvoltage Withstand Capacity. The Product Is Designed To Offer A High Industrial Performance Level It Has An Electrical Endurance Going Up To 5000 Cycles And A Mechanical Endurance Going Up To 20000 Cycles. The Ue Operational Voltage Is Equal Or Below 375Vdc, 220Vac To 240Vac, 230Vac To 400Vac, 380Vac To 415Vac Or 440Vac. The Ui Rated Insulation Voltage Is 500Vac The Frequency Is 50Hz Or 60Hz. The Product Can Be Clipped On A Din Rail. Its Width Is 9 Pitches Of 9Mm. Pollution Degree Is 3. Overvoltage Category Is Iv. The Product Colour Is White (Ral9003). The Dimensions Are (W) 81Mm X (H) 81Mm X (D) 73Mm. The Weight Is.615Kg. It Has An Ip20 Degree Of Protection (As Per Iec/En 60529) On Its Terminals. The Operating Temperature Is -25°C To 70°C. The Storage Temperature Is -40°C To 85°C.
Product Details
SKU | A9N18369 |
---|---|
Part Number | A9N18369 |
Price | ZARÂ 3,771.77 |
FAQs | No |
Activity | HDCFD |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account