
calcActive())">
Lvct - 3-In-1 Solid Core Ct Rj45 - 35Mm Entraxe - 160A : 0.333V Output
METSECTV35016
ZARÂ 1,939.11
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

METSECTV35016
Lvct - 3-In-1 Solid Core Ct Rj45 - 35Mm Entraxe - 160A : 0.333V Output
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Lvct - 3-In-1 Solid Core Ct Rj45 - 35Mm Entraxe - 160A : 0.333V Output
ZARÂ 1,939.11
Description
Low-Voltage, 3-In-1 Quick Click Solid-Core Current Transformer For Cable And Busbar Measurement. It Is Rated For A 160 A Circuit With 35 Mm Distance Between Centers. The Ct Block Conventiently Connects To Pm22Xxr And Pm53Xxr Series Energy Meters With A Single Rj45 Cable. Creating A Simple And Efficient Installation Solution Which Is Ideal For Panel Builders.
Product Details
SKU | METSECTV35016 |
---|---|
Part Number | METSECTV35016 |
Price | ZARÂ 1,939.11 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account