
calcActive())">
Lv432641 - Motor Mechanism, Mt 400-630, Compact Nsx400/630, Powerpact Multistandard L, 220 To 240 Vac 50/60 Hz, 208 To 277 Vac 60 Hz
LV432641
ZARÂ 21,669.99
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LV432641
Lv432641 - Motor Mechanism, Mt 400-630, Compact Nsx400/630, Powerpact Multistandard L, 220 To 240 Vac 50/60 Hz, 208 To 277 Vac 60 Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Lv432641 - Motor Mechanism, Mt 400-630, Compact Nsx400/630, Powerpact Multistandard L, 220 To 240 Vac 50/60 Hz, 208 To 277 Vac 60 Hz
ZARÂ 21,669.99
Description
This Is A Communicating Motor Mechanism For Compact Nsx 100/160 And Powerpact Multistandard H Frame Devices That Allows Automatic Device Spring-Charging. It Helps The Circuit Breaker To Feature A High Mechanical Endurance As Well As Easy And Sure Opening Or Closing Operations. It Provides A Double Insulation Of The Front Face And All Indications Remain Visible And Accessible. The Control Voltage Of This Motor Mechanism Module Is 220Vac To 240Vac 50/60Hz. The Consumption Is Less Than 500Va. Padlocking Of The Device Remains Possible.
Product Details
SKU | LV432641 |
---|---|
Part Number | LV432641 |
Price | ZARÂ 21,669.99 |
FAQs | No |
Activity | PPCCB |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review