
calcActive())">
Lub12 - Power Base, Tesys U, 3P, 12A/690V
LUB12
ZARÂ 2,121.74
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LUB12
Lub12 - Power Base, Tesys U, 3P, 12A/690V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Lub12 - Power Base, Tesys U, 3P, 12A/690V
ZARÂ 2,121.74
Description
Tesys U Standard Power Base, 3 Poles (3No), 12A/690V, To Be Completed With A Control Unit Luc To Form A Tesys U Starter Controller, For 3-Phase Motor Applications Up To 5.5Kw@400V. Base Composed Of Power Contacts, Control Coil, Rotary Handle, With A Modular Design For Additional Modules To Form A All In One Starter Controller With Basic Or Advanced Protection And Control Functions. It Is Equipped With A Control Terminal Block, And Blanking Shutters Covering The Empty Cavities. It Provides A High Breaking Capacity Icu 50Ka@400V, Start-Stop Control Guaranteed For 3600 Cycles/Hour. Very Compact (45Mm Width), Din-Rail Mounting And Screw Fixing, With A Padlockable Rotary Handle. Certified When Used In Conjunction With A Luc Control Unit (Iec, Ul, Csa, Ccc, Eac, Marine), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LUB12 |
---|---|
Part Number | LUB12 |
Price | ZARÂ 2,121.74 |
FAQs | No |
Activity | PPCTR |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review