
calcActive())">
Ltmr100Efm, Motor Management, Tesys T, Motor Controller, Ethernet/Ip, Modbus/Tcp, 6 Inputs, 3 Outputs, 5 To 100A, 100 To 240 Vac
LTMR100EFM
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LTMR100EFM
Ltmr100Efm, Motor Management, Tesys T, Motor Controller, Ethernet/Ip, Modbus/Tcp, 6 Inputs, 3 Outputs, 5 To 100A, 100 To 240 Vac
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Tesys T Is A Motor Management System That Provides Full Motor Monitoring, Control, And Protection When Used With Short Circuit Protection And A Contactor. Tesys T Manages Most Critical Processes While Reducing Downtime And Increasing Productivity. Tesys T Is A Flexible System That Integrates Seamlessly Into Your Automation System Through Five Major Communication Protocols. Tesys T Predicts What Will Happen In The Process, As It Accurately Monitors Current, Voltage, And Power Over A Wide Range. This Controller Is The Central Component In The Motor Management System. The Module Manages The Basic Functions Of The Motor Management System. It Manages The Measurement Of 3 Phase Current Via Integral Current Transformers From.4 To 100 A Or Up To 810 A By External Current Transformers. It Also Measures Ground Current With Internal Or External Ground Sensors, Motor Temperature And The Inputs And Outputs For The Various Motor Control Modes, Detected Fault Management And Other Functions. Ethernet/Ip And Modbus/Tcp Protocol Is Used By This Controller. Ethernet Tcp/Ip Communication Is Used. This Module Has 6 Discrete Logic Inputs, 3 Relay Logic Outputs And A Relay Output For Detected Fault Signaling Overload Relay. The Current Range Of This Controller Is 5 To 100 Amperes. 120 To 240 Vac Is Used To Power This Controller. Controller Has The Following Certifications: Ul, Csa Nom, Atex, Bv, Eac, Rina, Lros, Dnv, Abs, Gl, Keri, Rmros, C-Tick And Ccc.
Product Details
SKU | LTMR100EFM |
---|---|
Part Number | LTMR100EFM |
Price | ZARÂ 27,173.09 |
FAQs | No |
Activity | PPCTR |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review