
calcActive())">
Lt3Sa00M - Ptc Probe Relay Tesys - Lt3 With Automatic Reset - 115 V - 1 No + 1 Nc
LT3SA00M
ZARÂ 5,166.47
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LT3SA00M
Lt3Sa00M - Ptc Probe Relay Tesys - Lt3 With Automatic Reset - 115 V - 1 No + 1 Nc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Lt3Sa00M - Ptc Probe Relay Tesys - Lt3 With Automatic Reset - 115 V - 1 No + 1 Nc
ZARÂ 5,166.47
Description
Tesys Lt3 Thermistor Protection Unit For Use With Ptc Probes, With Automatic Reset And Fault Indicator On Front, Dual Voltage Supply 115 Or 230V Ac 50/60Hz. To Be Used With A Combination Of Ptc Probes Impedance Lower Than 1500 Ohm At 25°C, The Trip Impedance Zone Is 2700-3100 Ohm, The Automatic Reset Impedance Zone Is 1500-1650 Ohm. It Provides 2 Auxiliary Contacts 1No+1Nc For Fault Signaling. Din Rail Mounting, Connections By Cage Terminals. Ptc Thermistor Probes Da1Tt, Da1Ts Available (To Be Ordered Separately). Multi-Standards Certified (Iec, Ul, Csa), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LT3SA00M |
---|---|
Part Number | LT3SA00M |
Price | ZARÂ 5,166.47 |
FAQs | No |
Activity | PPCTR |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review