
calcActive())">
Lr9D5367 - Tesys Lrd Thermal Overload Relays - 60...100 A - Class 10
LR9D5367
ZARÂ 8,319.28
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LR9D5367
Lr9D5367 - Tesys Lrd Thermal Overload Relays - 60...100 A - Class 10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Lr9D5367 - Tesys Lrd Thermal Overload Relays - 60...100 A - Class 10
ZARÂ 8,319.28
Description
Tesys Lr9D Electronic Overload Relay, 100A/1000V, Thermal Setting Range 60-100A, Tripping Class 10, For Protection Of 3-Phase Motors 37-45Kw@400V. Differential Device With Phase Failure And Load Unbalance Detection. It Provides A Thermal Adjustement Dial, Buttons For Test, Stop And Reset, A Flag Indicator And 2 Auxiliary Contacts 1No+1Nc For Fault Signalling. Settings Are Protected By A Transparent Cover Lockable By Sealing. Connection By Bolt Terminals For Bars Or Cables With Lugs, It Connects Directly To The Bottom Terminals Of 3-Pole Contactors Lc1D115, D150. Mounting On Din Rail Or Screw Fixing, Separated From Contactor, Can Be Done Without Accessories. Multi-Standards Certified (Iec, Ul, Csa, Ccc, Marine), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LR9D5367 |
---|---|
Part Number | LR9D5367 |
Price | ZARÂ 8,319.28 |
FAQs | No |
Activity | PPCTR |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review