Long Terminal Shield, Compact Nsx100/160/250, Pitch 35 Mm, Ip40, 4 Poles

LV429518
Be the first one to review this.
long terminal shield, ComPact NSX100/160/250, pitch 35 mm, IP40, 4 poles
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Is An Insulation Accessory For 4 Poles Compact Nsx 100/160/250 Or Easypact Cvs 100/160/250. This Long Terminal Shield Protects Against Direct Contact With Power Circuit It Is Used For Front Connection With Cables Or Insulated Bars. It Can Be Mounted Upstream And Downstream Of Fixed, Plug-In Or Withdrawable Devices. It Allows To Reach The Clearance Distance Requested By Iec 60947-2 Standard. The Pitch Is 35Mm. It Provides Ip40 Degree Of Protection And Ik07 Mechanical Impact Protection.

Product Details

SKU LV429518
Part Number LV429518
Price ZAR 653.82
FAQs No
Activity PPATS

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Long Terminal Shield, Compact Nsx100/160/250, Pitch 35 Mm, Ip40, 4 Poles
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.