Logic Controller, Modicon M221, 16 Io Transistor Pnp Ethernet Spring

TM221ME16TG
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Modicon M221 Range, An Offer Of Programmable Logic Controllers For Hardwired Architectures. This Logic Controller Provides 8 Discrete, 4 Fast Inputs, 8 Transistor, 2 Fast Outputs With Ethernet Spring Pnp Transistor Output With 10Bit Resolution. It Is A Modicon Logic Controller With A Rated Supply/Output Voltage Of 24V Dc, An Output Current Of.5A With Sink Or Source Input Logic And Positive Output Logic. This Product Requires Minimal Installation And Offers Tremendous Versatility. Integrated Connections Are Usb Port With Mini B Usb 2.0 Connector, Non Isolated Serial Link Serial 1 With Rj45 Connector And Rs232/Rs485 Interface And Ethernet With Rj45 Connector. It Is A Modicon M221 Controller With 256Kb For User Application And Data Ram, Internal Variables Ram, 256Kb Built-In Flash Memory And A Sd Card Memory Capacity Of 2Gb. It Is An Ip20 Rated Product. Its Dimensions Are 70Mm (Width) X 70Mm (Depth) X 90Mm (Height). It Weighs.264Kg. This Product Is Certified By Ce, Iacs E10, Csa, Rcm, Lr, Abs, Dnv-Gl, Eac And Culus. It Meets En/Iec 61010-2-201, En/Iec 61131-2 And En/Iec 60664-1 Standards. It Supports Din Rail Mount. Achieve Benchmark Performance While Increasing Profitability With The Modicon M221 Through Intuitive Machine Programming With Somachine Basic, Ready-To-Use Applications And Function Blocks

Product Details

SKU TM221ME16TG
Part Number TM221ME16TG
Price ZAR 11,909.26
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Logic Controller, Modicon M221, 16 Io Transistor Pnp Ethernet Spring
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.