
calcActive())">
Line/Motor Choke - 10 Mh - 4 A - 3 Phases - 45 W - For Variable Speed Drive
VW3A4551
ZARÂ 6,516.86
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

VW3A4551
Line/Motor Choke - 10 Mh - 4 A - 3 Phases - 45 W - For Variable Speed Drive
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Line/Motor Choke - 10 Mh - 4 A - 3 Phases - 45 W - For Variable Speed Drive
ZARÂ 6,516.86
Description
This Line Choke Is An Option For Variable Speed Drives Of Altivar Range. Its Rated Current Is Equal To 4A. It Provides Improved Protection Against Overvoltages On The Line Supply And Contributes To Reduce Harmonic Distortion Of The Current Produced By The Drive. Its Protection Index Is Ip00. It Has An Inductance Value Of 10Mh. It Weighs 1.5Kg And Its Dimensions Are, 100Mm Wide, 135Mm High, 60Mm Deep. Its Use Is Particularly Recommended In Case Of Close Connection Of Several Drives In Parallel, Line Supply With Significant Disturbance From Other Equipment (Interference, Overvoltages), Line Supply With Voltage Imbalance Between Phases.
Product Details
SKU | VW3A4551 |
---|---|
Part Number | VW3A4551 |
Price | ZARÂ 6,516.86 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review