
calcActive())">
Line Choke - 2 Mh - 18 A - 1 Phase - 30 W - For Variable Speed Drive
VZ1L018UM20
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

VZ1L018UM20
Line Choke - 2 Mh - 18 A - 1 Phase - 30 W - For Variable Speed Drive
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Line Choke Can Be Used To Provide Improved Protection Against Overvoltages On The Line Supply. It Can Also Be Used To Reduce Harmonic Distortion Of The Current Produced By The Drive. This Product Is Compliant With Iec 61800-5-1 (Vde160 Level 1 High-Energy Overvoltages On The Line Supply). Its Rated Current Is Equal To 18A And Its Value Of Inductance To 2Mh. It Is Compatible With Altivar 31, Altivar 32, Altivar 312, Altivar Machine Atv320, Lexium5 And Lexium 32.
Product Details
SKU | VZ1L018UM20 |
---|---|
Part Number | VZ1L018UM20 |
Price | ZARÂ 4,184.78 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review