
calcActive())">
Limit Switch, Limit Switches Xc Standard, Xcr, Thermoplastic Spring Return Roller Lever Large, 2X(1Nc+No)
XCRB15
ZARÂ 8,033.57
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XCRB15
Limit Switch, Limit Switches Xc Standard, Xcr, Thermoplastic Spring Return Roller Lever Large, 2X(1Nc+No)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Limit Switch, Limit Switches Xc Standard, Xcr, Thermoplastic Spring Return Roller Lever Large, 2X(1Nc+No)
ZARÂ 8,033.57
Description
This Product Is Part Of The Xc Special Range, An Offer Of Limit Switches. This Limit Switch Is A Device That Converts A Mechanical Motion Into An Electrical Control Signal. It Has 2 X (1 Normally Closed + 1 Normally Opened), Snap Action Contacts With Positive Opening Operation And Provides Switch Actuation By Any Moving Part. It Has A Spring Return Thermoplastic Roller Lever Large And Supports Lateral Approach In 2 Directions. The Movement Of Limit Switch Operating Head Is Rotary. It Is Furnished With Screw Clamp Terminals For Electrical Connection And 1 Entry Tapped For Pg13.5 Cable Gland. It Is An Ip54 Rated Product. It Has A Rated Operational Current Of 3A At 240V Ac,.27A At 250V Ac And A Conventional Enclosed Thermal Current Of 10A. Its Mechanical Durability Is About 10 Million Operating Cycles, Electrical Durability Is 5 Million Operating Cycles. This Limit Switch Has A Fixed Type Body Which Is Made Of Zinc Alloy. Its Dimensions Are 85Mm (Width) X 75Mm (Depth) X 95Mm (Height) And Weighs 1.155Kg. It Is Suitable For Hoisting And Mechanical Handling Applications. This Product Is Certified By Ccc And Csa. It Meets Nf C 79-130, Csa C22.2 No 14, En 60947-5-1, En 60204-1, Iec 60204-1 And Iec 60947-5-1 Standards. Special Format Limit Switches For Severe Environments.
Product Details
SKU | XCRB15 |
---|---|
Part Number | XCRB15 |
Price | ZARÂ 8,033.57 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review