
calcActive())">
Limit Switch, Limit Switches Xc Standard, Xcmn, Thermoplastic Roller Lever, 1Nc+1 No, Snap, 2 M
XCMN2115L2
ZARÂ 1,081.60
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XCMN2115L2
Limit Switch, Limit Switches Xc Standard, Xcmn, Thermoplastic Roller Lever, 1Nc+1 No, Snap, 2 M
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Limit Switch, Limit Switches Xc Standard, Xcmn, Thermoplastic Roller Lever, 1Nc+1 No, Snap, 2 M
ZARÂ 1,081.60
Description
This Product Is Part Of The Xc Standard Range, An Offer Of Limit Switches. The Miniature Limit Switch Is A Device That Converts A Mechanical Motion Into An Electrical Control Signal. It Has 1 Normally Closed + 1 Normally Opened, Snap Action Contacts With Positive Opening Operation And Provides Switch Actuation By 30° Cam. It Has A Spring Return Thermoplastic Roller Lever And Supports Lateral Approach In 2 Directions. The Movement Of Limit Switch Operating Head Is Rotary. It Is Furnished With Fixed Pvr Insulated Cable For Electrical Connection And Cable Length Is 2M. It Is An Ip65 And Ik04 Rated Product. It Is A Switch With A Rated Operational Current Of 1.5A At 240V Ac,.1A At 250V Ac. Its Mechanical Durability Is About 5 Million Operating Cycles And Electrical Durability Is 5 Million Operating Cycles. This Limit Switch Has A Fixed Type Body Which Is Made Of Plastic. Its Dimensions Are 30Mm (Width) X 16Mm (Depth) X 94Mm (Height) And Weighs.1Kg. It Is Intended For All Industrial Machine Applications Such As Packaging, Materials Handling, Conveying, Machining, Food And Beverage, Service Sector, Etc. This Product Is Certified By Ul, Ccc And Csa. It Meets Csa C22.2 No 14, Ul 508, En/Iec 60204-1 And En/Iec 60947-5-1 Standards. High Quality Of Limit Switches And Worldwide Availability Guarantee In A Short Delivery Time. A Comprehensive Offer Of Positive Opening Snap Action Contacts For A Simpler And Safer Machine Design. Ex Osiswitch, Iec Standard Format Limit Switches Consist Of Products Designed According To En 50047, En 50041 As Well As Popular Xcm And Xckm Miniature And Classic Limit Switches Ranges.
Product Details
SKU | XCMN2115L2 |
---|---|
Part Number | XCMN2115L2 |
Price | ZARÂ 1,081.60 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review