
calcActive())">
Limit Switch, Limit Switches Xc Standard, Xcmd, Thermoplastic Plastic Roller Lever Var.Length, 1C/O, Snap, M12
XCMD2145M12
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XCMD2145M12
Limit Switch, Limit Switches Xc Standard, Xcmd, Thermoplastic Plastic Roller Lever Var.Length, 1C/O, Snap, M12
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Xc Standard Limit Switch Range. The Limit Switch Is A Device That Converts A Mechanical Motion Into An Electrical Control Signal. It Is Intended For All Industrial Machine Applications Such As Packaging, Materials Handling, Conveying, Machining, Food And Beverage, Service Sector. It Has One C/O Snap Action Contacts Provides Switch Actuation By 30 Degree Cam. It Has A Rated Operational Current Of 1.5A At 240Vac (Ac-15),.1A At 250Vdc (Dc13). Its Mechanical Durability Is 10 Million Operating Cycles And Electrical Durability Is 5 Million Operating Cycles. It Has A Spring Return Thermoplastic Roller Variable Length Lever And Supports Lateral Approach, Two Directions. The Movement Of The Operating Head Is Rotary. Limit Switch Has An M12 4-Pin Male Connector. It Is Compliant With Ul, Csa, Ccc, And En/Iec Standards And Is Ip66, Ip67 And Ip68 Rated. It Is Intended For All Industrial Machine Applications Such As Packaging, Materials Handling, Conveying, Machining, Food And Beverage, Service Sector, Etc. This Product Is Certified By Ccc, Csa And Ul. It Meets Iec 60204-1, Ul 508, En 60947-5-1, En 60204-1, Csa C22.2 No 14 And Iec 60947-5-1 Standards. Limit Switches For Contact Sensing Of Inflexible Objects. An Offer Of Positive Opening Snap Action Contacts For A Simpler And Safer Machine Design. Iec Standard Format Limit Switches Consist Of Products Designed According To En 50047, En 50041 As Well As Popular Xcm And Xckm Limit Switches Ranges.
Product Details
SKU | XCMD2145M12 |
---|---|
Part Number | XCMD2145M12 |
Price | ZARÂ 2,016.12 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review