
calcActive())">
Limit Switch, Limit Switches Xc Standard, Xcks, Thermoplastic Round Rod Lever 6 Mm, 1Nc+1 No, Snap, Pg13
XCKS159
ZARÂ 1,247.45
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XCKS159
Limit Switch, Limit Switches Xc Standard, Xcks, Thermoplastic Round Rod Lever 6 Mm, 1Nc+1 No, Snap, Pg13
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Limit Switch, Limit Switches Xc Standard, Xcks, Thermoplastic Round Rod Lever 6 Mm, 1Nc+1 No, Snap, Pg13
ZARÂ 1,247.45
Description
This Product Is Part Of The Xc Standard Range, An Offer Of Limit Switches. The Limit Switch Is A Device That Converts A Mechanical Motion Into An Electrical Control Signal. It Has 1 Normally Closed + 1 Normally Opened, Form D, Snap Action Contacts Without Positive Opening Operation. It Is A Safety Switch With A Rated Operational Current Of 3A At 240V Ac,.27A At 250V Ac And A Conventional Enclosed Thermal Current Of 10A. It Is Furnished With Screw Clamp Terminals For Electrical Connection And 1 Cable Entry Tapped For Pg13.5 Cable Gland. It Is An Ip66, Ip67 And Ik05 Rated Product. It Has A Spring Return Thermoplastic Rod Lever, Supports Lateral Approach In 1 Or 2 Programmable Directions. It Offers Mechanical Durability Of About 20 Million Operating Cycles And Electrical Durability Of About 5 Million Operating Cycles. This Rotary Head Limit Switch Has A Fixed Type Body Which Is Made Of Plastic. Its Dimensions Are 40Mm (Width) X 55Mm (Depth) X 98Mm To 280Mm (Height) And Weighs.17Kg. It Is Intended For All Industrial Machine Application Such As Packaging, Materials Handling, Conveying, Machining, Food And Beverage, Service Sector, Etc. This Product Is Certified By Ul, Csa And Ccc. It Complies With Ul 508, Iec 60947-5-1, Iec 60204-1, En 60947-5-1, En 60204-1, Csa C22.2 No 14 And Cenelec En 50041 Standards. European Standard Products (En 50047) Have Positive Opening Contacts, Even In Snap Action Versions Which Allow Use In Safety Applications. Limit Switch With Monolithic Plastic Version Is Dedicated To Repetitive Machines. The Iec Limit Switch Offers A Positive Opening On All Snap And Slow-Break Contacts, For Safer Machinery. Switch Is Available With Modular Design For Easier Maintenance.
Product Details
SKU | XCKS159 |
---|---|
Part Number | XCKS159 |
Price | ZARÂ 1,247.45 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review