
calcActive())">
Limit Switch, Limit Switches Xc Standard, Xcks, Metal End Plunger, 1Nc+1 No, Snap Action, M20
XCKS101H29
ZARÂ 1,168.14
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XCKS101H29
Limit Switch, Limit Switches Xc Standard, Xcks, Metal End Plunger, 1Nc+1 No, Snap Action, M20
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Limit Switch, Limit Switches Xc Standard, Xcks, Metal End Plunger, 1Nc+1 No, Snap Action, M20
ZARÂ 1,168.14
Description
This Product Is Part Of The Xc Standard Range, An Offer Of Limit Switches. This Limit Switch Is A Device That Converts A Mechanical Motion Into An Electrical Control Signal. It Has 1 Nc And 1 No, Form Zb, Snap Action Contacts. It Provides Switch Actuation Of An End. The Limit Switch Has A Spring Return Metal Plunger And Supports The Vertical Approach In 1 Direction. The Movement Of Operating Head Is Linear. It Is A Limit Switch With A Conventional Enclosed Thermal Current Of 10A And Rated Operating Current Of 3A At 240V Ac And.27A At 250V Dc. It Is Furnished With Screw Clamp Terminals For Electrical Connection. It Is An Ip66/Ip67 And Ik05 Rated Product. This Plunger Head Limit Switch Has A Fixed Body, Made Of Plastic. Its Dimensions Are 40Mm (Width) X 37Mm (Depth) X 104Mm (Height). It Weighs.125Kg. It Is Intended For All Industrial Machine Applications Such As Packaging, Materials Handling, Conveying, Machining, Food And Beverage, Service Sector, Etc. This Product Is Certified By Ccc, Csa And Ul. It Meets Iec 60204-1, Ul 508, En 60947-5-1, En 60204-1, Csa C22.2 No 14, Cenelec En 50041 And Iec 60947-5-1 Standards. Limit Switches For Contact Sensing Of Inflexible Objects. An Offer Of Positive Opening Snap Action Contacts For A Simpler And Safer Machine Design. Iec Standard Format Limit Switches Consist Of Products Designed According To En 50047, En 50041 As Well As Popular Xcm And Xckm Limit Switches Ranges.
Product Details
SKU | XCKS101H29 |
---|---|
Part Number | XCKS101H29 |
Price | ZARÂ 1,168.14 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review