Limit Switch, Limit Switches Xc Standard, Xckp, Thermoplastic Plastic Roller Lever Plung. Hor, 1Nc+1 No, Snap, M12

XCKP2121M12
Be the first one to review this.
Limit switch, Limit switches XC Standard, XCKP, thermoplastic plastic roller lever plung. Hor, 1NC+1 NO, snap, M12
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Xckp Compact Format (Cenelec En 50047) Limit Switch Has A Steel Roller Lever Plunger With Horizontal Actuation And A Plastic Body. This Limit Switch Has A Double Insulated Thermoplastic Body, A Modular Design Allowing Easier Maintenance And A Compact Cenelec En50047 Format. It Is Ip66 And Ik04 Impact Resistant, Making It Ideal For Heavy Duty Use In Harsh Conditions. It Is Fixed On The Machine By Its Body, And Has A Typical 5 Million Cycles Electrical Durability In Dc-13 Utilization Category. It Complies With Ccc, En/Iec 60947.-5-1, Csa C22.2 No.14, En/Iec 60204-1, Ul 508 Standards. Compatible With The Well Distributed Range Of Common Xck Heads, Allowing Quick Replacement In Case Of Damage. Variable Composition Design Allows Late Modifications On The Switch, For Example Change Of Connection Type Or Head. It Has A Standard M12 Connector, Compatible With All Existing Market Sensor Cabling.

Product Details

SKU XCKP2121M12
Part Number XCKP2121M12
Price ZAR 1,370.03
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Limit Switch, Limit Switches Xc Standard, Xckp, Thermoplastic Plastic Roller Lever Plung. Hor, 1Nc+1 No, Snap, M12
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.