
calcActive())">
Limit Switch, Limit Switches Xc Standard, Xckmr, Stay Put Crossed Rods Lever 6 Mm, 2X(Nc+No), Slow, M20
XCKMR44D1H29
ZARÂ 11,775.02
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XCKMR44D1H29
Limit Switch, Limit Switches Xc Standard, Xckmr, Stay Put Crossed Rods Lever 6 Mm, 2X(Nc+No), Slow, M20
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Limit Switch, Limit Switches Xc Standard, Xckmr, Stay Put Crossed Rods Lever 6 Mm, 2X(Nc+No), Slow, M20
ZARÂ 11,775.02
Description
This Product Is Part Of The Xc Special Range, An Offer Of Limit Switches. This Limit Switch Is A Device That Converts A Mechanical Motion Into An Electrical Control Signal. It Has 2 X (1 Normally Closed + 1 Normally Opened), Slow-Break, Break Before Make Contacts Without Positive Opening Operation And Provides Actuation By Any Moving Part. It Has A Metal Square Stay Put Crossed Rods Lever And Supports Lateral Approach In 2 Directions. The Movement Of Operating Head Is Rotary. It Is Furnished With Screw Clamp Terminals For Electrical Connection, 4 Electrical Positions, 2 Per Direction And 3 Entries Tapped For M20 X 1.5 Cable Gland. It Is An Ip66 And Ik07 Rated Product. It Is A Switch With A Rated Operational Current Of 3A At 240V Ac,.55A At 125V Ac And A Conventional Enclosed Thermal Current Of 10A. It Offers Long Mechanical Life With A Mechanical Durability Of About 2 Million Operating Cycles. The Limit Switch Head And Body Are Made Of Zamak. Its Dimensions Are 200Mm (Width) X 59Mm (Depth) X 118Mm (Height) And Weighs.55Kg. It Is Suitable For Hoisting And Mechanical Handling Applications. This Product Is Certified By Ce, Ccc, Ul And Csa. It Meets Csa C22.2 No 14, Ul 508 And En/Iec 60947-5-1 Standards. The Xckmr Is A Complete Unit With 3 Cable Entries And Positive Opening Contacts, One Per Position. Very Rugged With Heavy Duty Metal Cases. Dedicated Products For Overhead Cranes And Block Hoists For End Of Travel Control. Special Format Limit Switches For Severe Environments.
Product Details
SKU | XCKMR44D1H29 |
---|---|
Part Number | XCKMR44D1H29 |
Price | ZARÂ 11,775.02 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review