Limit Switch, Limit Switches Xc Standard, Xckmr, Square Rod 6 Mm Crossed, 2 X (2 Nc), Atex/Iecex

XCKMR54D1H29EX
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Atex D Standard Range, An Offer Of Limit Switches For Explosive Atmospheres. The Limit Switch Is A Device That Converts A Mechanical Motion Into An Electrical Control Signal. It Has 4 Normally Closed, Slow-Break, Staggered Contacts With Positive Opening Operation. It Is A Limit Switch With A Rated Insulation Voltage Of 500V. It Is Furnished With Screw Clamp Terminals For Electrical Connection. It Is An Ip66 And Ip67 Rated Product. It Has A Stay Put Crossed Rods Lever, Switch Actuation By Any Moving Part And Supports Lateral Approach, 2 Directions. It Offers Long Mechanical Life With Mechanical Durability Of About 2 Million Operating Cycles. This Rotary Head Limit Switch Is Made Of Zamak. Its Dimensions Are 118Mm (Width) X 59Mm (Depth) X 77Mm (Height). It Is Intended Used For Certified Explosive Hazardous Dust Location Applications. This Product Is Certified By Ineris4Atex0014X And Iec-Ex Ine 17.0020X. It Meets En/Iec 60079-31 And En/Iec 60079-0 Standards.

Product Details

SKU XCKMR54D1H29EX
Part Number XCKMR54D1H29EX
Price ZAR 13,814.90
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Limit Switch, Limit Switches Xc Standard, Xckmr, Square Rod 6 Mm Crossed, 2 X (2 Nc), Atex/Iecex
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.