
calcActive())">
Limit Switch, Limit Switches Xc Standard, Xckm, Roller Lever, 2Nc + No, Atex/Iecex
XCKM3915H29EX
ZARÂ 3,530.35
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XCKM3915H29EX
Limit Switch, Limit Switches Xc Standard, Xckm, Roller Lever, 2Nc + No, Atex/Iecex
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Limit Switch, Limit Switches Xc Standard, Xckm, Roller Lever, 2Nc + No, Atex/Iecex
ZARÂ 3,530.35
Description
This Product Is Part Of The Atex D Standard Range, An Offer Of Limit Switches For Explosive Atmospheres. The Limit Switch Is A Device That Converts A Mechanical Motion Into An Electrical Control Signal. It Has 2 Normally Closed + 1 Normally Opened, Snap Action Contacts With Positive Opening Operation. It Is A Limit Switch With A Conventional Enclosed Thermal Current Of 6A And A Rated Insulation Voltage Of 300V. It Is Furnished With Screw Clamp Terminals For Electrical Connection. It Is An Ip66 And Ip67 Rated Product. It Has A Spring Return Roller Lever, Switch Actuation By 30° Cam And Supports Lateral Approach, 2 Directions. Its Mechanical Durability Is About 20 Million Operating Cycles And Electrical Durability Is 5 Million Operating Cycles. This Rotary Head Limit Switch Is Made Of Zamak. Its Dimensions Are 63Mm (Width) X 30Mm (Depth) X 64Mm (Height). It Is Intended Used For Certified Explosive Hazardous Dust Location Applications. This Product Is Certified By Ineris4Atex0014X And Iec-Ex Ine 17.0020X. It Meets En/Iec 60079-31 And En/Iec 60079-0 Standards.
Product Details
SKU | XCKM3915H29EX |
---|---|
Part Number | XCKM3915H29EX |
Price | ZARÂ 3,530.35 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review