
calcActive())">
Limit Switch, Limit Switches Xc Standard, Xckj, Round Rod Ø 6 Mm, 2Nc + No, Atex/Iecex
XCKJ390559H29EX
ZAR 4,644.37
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XCKJ390559H29EX
Limit Switch, Limit Switches Xc Standard, Xckj, Round Rod Ø 6 Mm, 2Nc + No, Atex/Iecex
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Limit Switch, Limit Switches Xc Standard, Xckj, Round Rod Ø 6 Mm, 2Nc + No, Atex/Iecex
ZAR 4,644.37
Description
This Product Is Part Of The Atex D Standard Range, An Offer Of Limit Switches For Explosive Atmospheres. The Limit Switch Is A Device That Converts A Mechanical Motion Into An Electrical Control Signal. It Has 2 Normally Closed + 1 Normally Opened, Snap Action Contacts Without Positive Opening Operation. It Is A Limit Switch With A Conventional Enclosed Thermal Current Of 6A And A Rated Insulation Voltage Of 300V. It Is Furnished With Screw Clamp Terminals For Electrical Connection. It Is An Ip66 And Ip67 Rated Product. It Has A Spring Return Round Rod Lever Actuation And Supports Lateral Approach, 1 Or 2 Programmable Directions. Its Mechanical Durability Is 20 Million Operating Cycles And Electrical Durability Is 5 Million Operating Cycles. This Plunger Head Limit Switch Is Made Of Zamak. Its Dimensions Are 40Mm (Width) X 44Mm (Depth) X 77Mm (Height). It Is Intended Used For Certified Explosive Hazardous Dust Location Applications. This Product Is Certified By Ineris4Atex0014X And Iec-Ex Ine 17.0020X. It Meets En/Iec 60079-31 And En/Iec 60079-0 Standards. A Wide Range Of Compact And Robust Inductive Proximity Sensors And Limit Switches And Pressure Control Sensors Designed To Operate In Hazardous Environments, Mainly Dust Zone 21 And 22. Inductive Proximity Sensors, Limit Switches, Pressure Control Sensors For Explosive Atmospheres, Osisense Atex D.
Product Details
SKU | XCKJ390559H29EX |
---|---|
Part Number | XCKJ390559H29EX |
Price | ZAR 4,644.37 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review