
calcActive())">
Limit Switch, Limit Switches Xc Standard, Xckj, Metal Round Rod Lever 3 Mm, 1Nc+1 No, Snap, 1/2Npt
XCKJ10553H7
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XCKJ10553H7
Limit Switch, Limit Switches Xc Standard, Xckj, Metal Round Rod Lever 3 Mm, 1Nc+1 No, Snap, 1/2Npt
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Xc Standard Limit Switch Range. The Limit Switch Is A Device That Converts A Mechanical Motion Into An Electrical Control Signal. It Is Intended For All Industrial Machine Applications Such As Packaging, Materials Handling, Conveying, Machining, Food And Beverage, Service Sector. It Has One Normally Closed And One Normally Open, Snap Action Contacts Without Positive Opening Operation And Provides Switch Actuation By 30 Degree Cam. It Has A Rated Operational Current Of 3A At 240Vac (A300) (Ac-15),.27A At 250Vdc (Q300) (Dc13). Its Mechanical Durability Is 30 Million Operating Cycles And Electrical Durability Is 5 Million Operating Cycles. It Has A Spring Return Metal Round Rod Lever And Supports Lateral Approach In One Or Two Programmable Directions. The Movement Of The Operating Head Is Rotary. It Is Furnished With Screw Clamp Terminals For Electrical Connection. Limit Switch Has One Entry Tapped For 1/2In Npt Cable Gland. It Is Compliant With Ul, Csa, Ccc, And En/Iec Standards And Is Ip66 Rated. Limit Switches For Contact Sensing Of Inflexible Objects. An Offer Of Positive Opening Snap Action Contacts For A Simpler And Safer Machine Design. Iec Standard Format Limit Switches Consist Of Products Designed According To En 50047, En 50041 As Well As Popular Xcm And Xckm Limit Switches Ranges.
Product Details
SKU | XCKJ10553H7 |
---|---|
Part Number | XCKJ10553H7 |
Price | ZARÂ 2,401.17 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review