
calcActive())">
Limit Switch, Limit Switches Xc Standard, Xckd, Roller Lever Plunger, 2Nc + No, Atex/Iecex
XCKD3945P16EX
ZARÂ 4,174.99
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XCKD3945P16EX
Limit Switch, Limit Switches Xc Standard, Xckd, Roller Lever Plunger, 2Nc + No, Atex/Iecex
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Limit Switch, Limit Switches Xc Standard, Xckd, Roller Lever Plunger, 2Nc + No, Atex/Iecex
ZARÂ 4,174.99
Description
This Product Is Part Of The Xc Standard Range, An Offer Of Limit Switches. This Limit Switch Is A Device That Converts A Mechanical Motion Into An Electrical Control Signal. It Has 2 Nc And 1 No, Snap Action Contacts, Nc Contacts With The Positive Opening Operation. It Is A Limit Switch With A Rated Operating Current Of 1.5A At 240V And.1A At 250V And Conventional Enclosed Thermal Current Of 6A. It Is Furnished With Screw Clamp Terminals For Electrical Connection And 1 Tapped Entry For M20 X 1.5 Cable Gland. It Is An Ip66/Ip67 Rated Product. The Rotary Head Has A Fixed Metal Body, Made Of Zamak. Its Dimensions Are 31Mm (Width) X 30Mm (Depth) X 65Mm (Height). It Is Intended To Use For Certified Explosive Hazardous Dust Location Applications. This Product Is Certified By Ineris4Atex0014X And Iec-Ex Ine 17.0020X. It Meets En/Iec 60079-31, En/Iec 60079-0 And 2014/34/Eu-Atex Directive Standards. The Telemecanique Line Of Hazardous Dust Atmosphere Sensors Are Compliant With The Global International Standard Iecex And The Latest European Atex Directive.
Product Details
SKU | XCKD3945P16EX |
---|---|
Part Number | XCKD3945P16EX |
Price | ZARÂ 4,174.99 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review