
calcActive())">
Limit Switch, Limit Switches Xc Standard, Xckd, Cat'S Whisker, 2Nc + No, Atex/Iecex
XCKD3906P16EX
ZARÂ 3,663.03
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XCKD3906P16EX
Limit Switch, Limit Switches Xc Standard, Xckd, Cat'S Whisker, 2Nc + No, Atex/Iecex
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Limit Switch, Limit Switches Xc Standard, Xckd, Cat'S Whisker, 2Nc + No, Atex/Iecex
ZARÂ 3,663.03
Description
This Product Is Part Of The Atex D Standard Range, An Offer Of Limit Switches For Explosive Atmospheres. The Limit Switch Is A Device That Converts A Mechanical Motion Into An Electrical Control Signal. It Has 2 Normally Closed + 1 Normally Opened, Snap Action Contacts Without Positive Opening Operation. It Is A Limit Switch With A Conventional Enclosed Thermal Current Of 6A And A Rated Insulation Voltage Of 300V. It Is Furnished With Screw Clamp Terminals For Electrical Connection. It Is An Ip66 And Ip67 Rated Product. It Has A Spring Return Cat'S Whisker, Switch Actuation By Any Moving Part And Supports Multidirectional Approach. Its Mechanical Durability Is 5 Million Operating Cycles And Electrical Durability Is 5 Million Operating Cycles. This Plunger Head Limit Switch Is Made Of Zamak. Its Dimensions Are 31Mm (Width) X 30Mm (Depth) X 65Mm (Height). It Is Intended Used For Certified Explosive Hazardous Dust Location Applications. This Product Is Certified By Ineris4Atex0014X And Iec-Ex Ine 17.0020X. It Meets En/Iec 60079-31 And En/Iec 60079-0 Standards.
Product Details
SKU | XCKD3906P16EX |
---|---|
Part Number | XCKD3906P16EX |
Price | ZARÂ 3,663.03 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review