
calcActive())">
Limit Switch, Limit Switches Xc Standard, Xc2 J, Steel Square Rod Lever, 1 C/O
XC2JC10151
ZARÂ 5,273.89
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XC2JC10151
Limit Switch, Limit Switches Xc Standard, Xc2 J, Steel Square Rod Lever, 1 C/O
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Limit Switch, Limit Switches Xc Standard, Xc2 J, Steel Square Rod Lever, 1 C/O
ZARÂ 5,273.89
Description
This Product Is Part Of The Xc Special Range, An Offer Of Limit Switches. This Limit Switch Is A Device That Converts A Mechanical Motion Into An Electrical Control Signal. It Has 1 Changeover, Form Za, Snap Action Contacts. It Provides Switch Actuation By Any Moving Part. The Limit Switch Has A Steel Square Rod Lever And Supports The Lateral Approach In 2 Directions. The Movement Of Operating Head Is Rotary. It Is A Limit Switch With A Rated Operating Current Of 3A At 240V Ac And.27A At 250V Dc. It Is Furnished With Screw Clamp Terminals For Electrical Connection. It Is An Ip65/Ip657 And Ik08 Rated Product. This Rotary Head Limit Switch Has A Fixed Body, Made Of Metal. Its Dimensions Are 40Mm (Width) X 65Mm (Depth) X 141Mm (Height). It Weighs.605Kg. It Is Suitable For The Specific Applications Such As Hoisting, Mining, Minerals And Metals Or Belt Conveying. This Product Is Certified By Demko, Nemko And Csa. It Meets Vde660-200, Ul 508, Iec 60337-1, Csa C22.2 No 14 And En/Iec 60947-5-1 Standards. European Standard Products (En 50047) Have Positive Opening Contacts, Even In Snap Action Versions Which Allow Use In Safety Applications. The Iec Limit Switch Offers A Positive Opening On All Snap Contacts, For Safer Machinery. The Switch Is Available With Modular Design For Easier Maintenance.
Product Details
SKU | XC2JC10151 |
---|---|
Part Number | XC2JC10151 |
Price | ZARÂ 5,273.89 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review