
calcActive())">
Limit Switch, Limit Switches Xc Standard, Xc2 J, Roller Lever, 1 C/O
XC2JC10131
ZARÂ 5,018.49
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XC2JC10131
Limit Switch, Limit Switches Xc Standard, Xc2 J, Roller Lever, 1 C/O
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Limit Switch, Limit Switches Xc Standard, Xc2 J, Roller Lever, 1 C/O
ZARÂ 5,018.49
Description
This Product Is Part Of The Xc Special Range, An Offer Of Limit Switches. This Limit Switch Is A Device That Converts A Mechanical Motion Into An Electrical Control Signal. It Has 1 Change Over, Snap Action Contact Without Positive Opening Operation And Provides Switch Actuation By 30° Cam. It Has A Lateral Approach In 2 Directions. The Movement Of Limit Switch Operating Head Is Rotary. It Is Furnished With Screw Clamp Terminals For Electrical Connection And 1 Entry Incorporating Cable Gland. It Is An Ip65, Ip67 And Ik08 Rated Product. It Has A Rated Operational Current Of 3A At 240V Ac,.27A At 250V Ac And A Conventional Enclosed Thermal Current Of 10A. Its Mechanical Durability Is 30 Million Operating Cycles And Electrical Durability Is 5 Million Operating Cycles. This Limit Switch Has A Fixed Type Body Which Is Made Of Metal. Its Dimensions Are 40Mm (Width) X 65Mm (Depth) X 222Mm (Height) And Weighs.605Kg. It Is Suitable For Severe Applications. This Product Is Certified By Csa, Nemko And Demko. It Meets Vde660-200, En/Iec 60947-5-1, Ul 508, Csa C22.2 No 14 And Iec 60337-1 Standards. Special Format Limit Switches For Severe Environments.
Product Details
SKU | XC2JC10131 |
---|---|
Part Number | XC2JC10131 |
Price | ZARÂ 5,018.49 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review