Limit Switch Head, Limit Switches Xc Standard, Zce, M18 Steel Roller Plunger

ZCEH2
Be the first one to review this.
Limit switch head, Limit switches XC Standard, ZCE, M18 steel roller plunger
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

The Zc Limit Switch Head Is A Part Of The Osisense Xc Product Range Of Limit Switches. The Head Is An M18 Plunger Head And Has A Roller Plunger Spring Return Operation And Linear Movement Of The Operating Head. The Head Is Compatible With Xcmd, Xckd, Xckt, And Xckp Limit Switches And Has Multiple Associated Limit Switch Bodies. The Spring Return Metal Roller Plunger Supports The Lateral Approach In 2 Directions. It Is Suitable For The Specific Applications Such As Hoisting, Mining, Minerals And Metals Or Belt Conveying. It Is Compatible With Xcmd, Xckd, Xckt And Xckp Limit Switches. The Associated Bodies Are Zcp31, Zct25P16, Zct28P16, Zcd35, Zcp29, Zct25N12, Zcp39, Zcd27 And Zcd39. Limit Switches For Contact Sensing Of Inflexible Objects. An Offer Of Positive Opening Snap Action Contacts For A Simpler And Safer Machine Design. Iec Standard Format Limit Switches Consist Of Products Designed According To En 50047, En 50041 As Well As Popular Xcm And Xckm Limit Switches Ranges.

Product Details

SKU ZCEH2
Part Number ZCEH2
Price ZAR 1,203.32
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Limit Switch Head, Limit Switches Xc Standard, Zce, M18 Steel Roller Plunger
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.