
calcActive())">
Limit Switch Contact Block, Limit Switches Xc Standard, Xesp, 2 C/O Snap Action, Staggered, Silver Plated
XESP2031
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XESP2031
Limit Switch Contact Block, Limit Switches Xc Standard, Xesp, 2 C/O Snap Action, Staggered, Silver Plated
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Xc Standard Range, An Offer Of Limit Switches. This Contact Block Is For Limit Switches. This Limit Switch Contact Block Has 2 Changeover, Snap Action Contacts. It Is A Limit Switch With A Rated Operating Current Of 3A At 240V Ac. It Is Furnished With Screw Clamp Terminals For Electrical Connection. It Offers Long Electrical Durability Of About 5 Million Cycles. It Is Intended For All Industrial Machine Applications Such As Packaging, Materials Handling, Conveying, Machining, Food And Beverage, Service Sector, Etc. It Is Compatible With The Xckj Limit Switches. It Is Associated With Zckj4 Bodies. European Standard Products (En 50047) Have Positive Opening Contacts, Even In Snap Action Versions Which Allow Use In Safety Applications. The Iec Limit Switch Offers A Positive Opening On All Snap Contacts, For Safer Machinery. The Switch Is Available With Modular Design For Easier Maintenance.
Product Details
SKU | XESP2031 |
---|---|
Part Number | XESP2031 |
Price | ZARÂ 817.31 |
FAQs | No |
Activity | IDSEN |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review