
calcActive())">
Limit Switch Contact Block, Limit Switches Xc Standard, 2 No, Slow Break, Simultaneous
XE2NP2131
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XE2NP2131
Limit Switch Contact Block, Limit Switches Xc Standard, 2 No, Slow Break, Simultaneous
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Xc Standard Range, An Offer Of Limit Switches. It Has 2 No Contact With Simultaneous, Slow Break Operation. It Is A Contact Block With Rated Operating Current Of 3A At 240V Ac And.27A At 250V Dc. It Is Furnished With Screw Clamp Terminals For Electrical Connection. It Offers Long Electrical Durability Of About 5 Million Cycles. It Is Intended For All Industrial Machine Applications Such As Packaging, Materials Handling, Conveying, Machining, Food And Beverage, Service Sector, Etc. It Is Compatible With Xckd, Xcks, Xckp, Xckm, Xckl And Xckj Limit Switches. It Is Associated With Zcks8, Zckj8D, Zckm8, Zcp28, Zckl8, Zckj8 And Zcd28 Bodies. Limit Switches For Contact Sensing Of Inflexible Objects. An Offer Of Positive Opening Snap Action Contacts For A Simpler And Safer Machine Design. Ex Osiswitch, Iec Standard Format Limit Switches Consist Of Products Designed According To En 50047, En 50041 As Well As Popular Xcm And Xckm Limit Switches Ranges.
Product Details
SKU | XE2NP2131 |
---|---|
Part Number | XE2NP2131 |
Price | ZARÂ 229.38 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review