
calcActive())">
Limit Switch Body, Limit Switches Xc Standard, Zcmd, 1Nc+1 No, Silver, Snap Action, Connection, M12 0.8 M
ZCMD21L08R12
ZARÂ 1,874.78
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ZCMD21L08R12
Limit Switch Body, Limit Switches Xc Standard, Zcmd, 1Nc+1 No, Silver, Snap Action, Connection, M12 0.8 M
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Limit Switch Body, Limit Switches Xc Standard, Zcmd, 1Nc+1 No, Silver, Snap Action, Connection, M12 0.8 M
ZARÂ 1,874.78
Description
This Product Is Part Of The Xc Standard Range, An Offer Of Limit Switches. This Body Is Main Part Of Limit Switch, Contains The Electrical Contact Mechanism. It Has 1 Normally Closed + 1 Normally Opened, Snap Action Contacts With Positive Opening Operation. It Is A Limit Switch Body With A Rated Operational Current Of 3A At 240V Ac,.22A At 250V Ac And A Conventional Enclosed Thermal Current Of 4A. It Is Furnished With A 5-Pin M12 Remote Male Connector For Electrical Connection. It Offers Long Electrical Durability Of About 5 Million Operating Cycles. This Limit Switch Body Is In Fixed Type Which Is Made Of Zamak. Its Dimensions Are 30Mm (Width) X 16Mm (Depth) X 50Mm (Height) And Weighs.065Kg. It Is Intended For All Industrial Machine Application Such As Packaging, Materials Handling, Conveying, Machining, Food And Beverage, Service Sector, Etc. It Is Associated With Zcef0, Zce14, Zce27, Zce28, Zce01, Zce11, Zce02, Zce21, Zce06, Zce09, Zce24, Zceg1, Zcef2, Zce66, Zce62, Zce65, Zce64, Zce08, Zce13, Zce63, Zce07, Zce67, Zce10 And Zce29 Heads. European Standard Products (En 50047) Have Positive Opening Contacts, Even In Snap Action Versions Which Allow Use In Safety Applications.
Product Details
SKU | ZCMD21L08R12 |
---|---|
Part Number | ZCMD21L08R12 |
Price | ZARÂ 1,874.78 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review