
calcActive())">
Limit Switch Body, Limit Switches Xc Standard, Zcks, 1Nc+1 No, Snap Action, M20
ZCKS1H29
ZARÂ 705.86
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ZCKS1H29
Limit Switch Body, Limit Switches Xc Standard, Zcks, 1Nc+1 No, Snap Action, M20
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Limit Switch Body, Limit Switches Xc Standard, Zcks, 1Nc+1 No, Snap Action, M20
ZARÂ 705.86
Description
This Product Is Part Of The Xc Standard Range, An Offer Of Limit Switches. This Body Is Main Part Of Limit Switch, Contains The Electrical Contact Mechanism. It Has 1 Normally Closed + 1 Normally Opened, Snap Action Contacts With Positive Opening Operation. It Is A Limit Switch Body With A Rated Operational Current Of 3A At 240V Ac,.27A At 250V Ac And A Conventional Enclosed Thermal Current Of 10A. It Is Furnished With Screw Clamp Terminals For Electrical Connection And 1 Cable Entry Tapped For M20 X 1.5 Cable Gland. It Offers Long Electrical Durability Of About 5 Million Operating Cycles. It Is An Ip65 And Ik03 Rated Product. This Limit Switch Body Is In Fixed Type Which Is Made Of Plastic. Its Dimensions Are 40Mm (Width) X 36Mm (Depth) X 73Mm (Height) And Weighs.08Kg. It Is Intended For All Industrial Machine Application Such As Packaging, Materials Handling, Conveying, Machining, Food And Beverage, Service Sector, Etc. It Is Compatible With Xcks Limit Switches. It Is Associated With Zckd06, Zckd91, Zckd81, Zckd029, Zckd39, Zckd31, Zckd41, Zckd49, Zckd33, Zckd54, Zckd01, Zckd08, Zckd34, Zckd02, Zckd59, Zckd55, Zckd05 And Zckd019 Heads. European Standard Products (En 50047) Have Positive Opening Contacts, Even In Snap Action Versions Which Allow Use In Safety Applications.
Product Details
SKU | ZCKS1H29 |
---|---|
Part Number | ZCKS1H29 |
Price | ZARÂ 705.86 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review