
calcActive())">
Limit Switch Body, Limit Switches Xc Standard, Zcks, 1Nc+1 No, Slow Break, M20
ZCKS5H29
ZARÂ 830.22
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ZCKS5H29
Limit Switch Body, Limit Switches Xc Standard, Zcks, 1Nc+1 No, Slow Break, M20
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Limit Switch Body, Limit Switches Xc Standard, Zcks, 1Nc+1 No, Slow Break, M20
ZARÂ 830.22
Description
This Product Is Part Of The Xc Standard Range, An Offer Of Limit Switches. This Limit Switch Body Has 1 Nc And 1 No, Slow Break, Make Before Break Contacts. It Is A Limit Switch Body With A Conventional Enclosed Thermal Current Of 10A And Rated Operating Current Of 3A At 240V Ac And.27A At 250V Dc. It Is Furnished With Screw Terminals For Electrical Connection. It Is An Ip65 And Ik03 Rated Product. This Fixed Limit Switch Body Is Made Of Plastic. Its Dimensions Are 40Mm (Width) X 36Mm (Depth) X 73Mm (Height). It Weighs.08Kg. It Is Intended For All Industrial Machine Applications Such As Packaging, Materials Handling, Conveying, Machining, Food And Beverage, Service Sector, Etc. It Is Compatible With Xcks Limit Switches. The Associated Heads Are Zckd019, Zckd81, Zckd39, Zckd41, Zckd05, Zckd91, Zckd08, Zckd31, Zckd029, Zckd02, Zckd06 And Zckd55. Limit Switches For Contact Sensing Of Inflexible Objects. An Offer Of Positive Opening Snap Action Contacts For A Simpler And Safer Machine Design. Iec Standard Format Limit Switches Consist Of Products Designed According To En 50047, En 50041 As Well As Popular Xcm And Xckm Limit Switches Ranges.
Product Details
SKU | ZCKS5H29 |
---|---|
Part Number | ZCKS5H29 |
Price | ZARÂ 830.22 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review